Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC8 LED 8" Cylinder Downlight Series
Description 8" surface mount cylinder, 6000 lumens, UNV 0-10V Dimming Driver

Product Details

Lamp Type LED
UPC 080083918423
Amperage Rating 0.5A at 120V and 0.22A at 277V
Aperture 8 Inch
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 59.7W at 120V and 59W at 277V
Product Weight 7.8
Case Quantity 1
Pallet Quantity 16
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?