- Lumens: 1,500, 2,000, 3,000, 4,000, 6,000 and 8,000
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCC8 LED 8" Cylinder Downlight Series |
Description | 8" surface mount cylinder, 2000 lumens, UNV 0-10V Dimming Driver |
Product Details
Lamp Type | LED |
UPC | 080083918362 |
Amperage Rating | 0.176A at 120V and 0.082A at 277V |
Aperture | 8 Inch |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 21.1W at 120V and 21.4W at 277V |
Product Weight | 7.8 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |