- Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000, 8000
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI: 80 or 90
- Distributions: Precision-formed reflectors in Narrow, Medium and Wide
- Wall wash with exclusive rotatable linear spread lens
- Specular, Semi-Specular and White reflectors, Black or White baffles
- Cylinder colors: Matte White, Matte Black, Bronze and Silver
- Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
- Mounting: wall, surface, pendant and aircraft cable
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HCC8 LED 8" Cylinder Downlight Series
Versatility of downlighting in a cylinder
The 8" downlight cylinder offers narrow, medium and wide beam distributions that matches the HC8 LED downlights for a cohesive look. The cylinder is available in multiple color temperatures; lumen packages; and a choice of the trim and cylinder colors for general lighting applications. Multiple mounting options include wall, surface, pendant and aircraft cable.
Ideal for these spaces:
HALO Commercial = Efficiency + Value
HALO Commercial is the pro's choice for efficiency, performance and value in design/build, tenant improvement and value-engineered projects, delivering on lower watts per square foot in meeting commercial energy codes. With a balance of optical control and energy efficiency, HALO Commercial is the perfect choice for hospitality, healthcare, education and institutional projects.
Learn MoreCylinder + LED Module + Trim
The system allows you to choose your cylinder color, LED module and trim, including a choice of a reflector, baffe or wall wash trim. Numerous mounting options include wall-, surface- and pendant-mount or hang by aircraft cable.
Coordinated design and cohesive look
The HCC cylinder series offers narrow, medium and wide beam, self-flanged reflectors and LED modules that match the HC4, HC6 and HC8 downlight series in reflector finishes, LED color metrics and photometric performance for a coordinated lighting design and cohesive look.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More