- Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
- Mounting: wall, surface, pendant and aircraft cable
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HM6C4550930
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCC6 LED 6" Cylinder Downlight Series |
Description | 6" LED Modules, 4500-5000 lumen, 90CRI, 3000K |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083241484 |
Amperage Rating | 0.18A at 277V |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 49.5W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |