- Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
- Mounting: wall, surface, pendant and aircraft cable
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HCC4S05D010MB
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCC4 LED 4" Cylinder Downlight Series |
Description | 4-inch Surface Mount Cylinder for ceiling, cable, or pendant mounting. 500 lumens, UNV 120-277V, 50-60Hz, Matte Black, 6.5W. |
Product Details
Lamp Type | LED |
UPC | 080083229208 |
Amperage Rating | 0.023W at 277V |
Aperture | 4 Inch |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 6.5W |
Product Weight | 5.15 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |