- Lumens: 1,000, 1,500 and 2,000
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCC4 LED 4" Cylinder Downlight Series |
Description | 48" WHITE AIRCRAFT CABLE KIT |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083128655 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 1.53 |
Case Quantity | 1 |
Pallet Quantity | 216 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |