- 6" aperture new construction/remodel, retrofit and surface downlights
HALO Commercial
PR6SFS12D010MW
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR6 LED 6" SeleCCTable™ Downlight Series |
Description | 6" aperture surface mount cylinder, field selectable lumens (1000-2000), 0-10V Dim |
Product Details
Lamp Type | LED |
UPC | 080083891276 |
Amperage Rating | .079 at 277V at 2000 lumens |
Aperture | 6 Inch |
Color Temperature Max | 2000K |
Mounting | Ceiling/Surface |
Voltage Rating | 120 - 277V 50/60 Hz |
Wattage | 21.4 W |
Product Weight | 4.5 |
Case Quantity | 6 |
Pallet Quantity | 150 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |