- 6" aperture new construction/remodel, retrofit and surface downlights
HALO Commercial
PR6SFS12D010BZ
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR6 LED 6" SeleCCTable™ Downlight Series |
Description | 6" PR6 aperture surface mount cylinder, 1000/1500/2000 lumens, UNV 0-10V, Bronze finish |
Product Details
Lamp Type | LED |
UPC | 080083891177 |
Amperage Rating | 0.178A at 120V |
Aperture | 6 Inch |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 21.3W at 120V |
Product Weight | 4.5 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |