- 6" aperture new construction/remodel, retrofit and surface downlights
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR6 LED 6" SeleCCTable™ Downlight Series |
Description | 6" LED module, 2000-4000 lumens, 90 CRI, 3000K, 3500K and 4000K CCT selectable, matte white reflector and trim |
Product Details
Lamp Type | LED |
UPC | 080083891030 |
Amperage Rating | 0.332A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 4000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 21W/26.9W/39.8W at 120V and 21.2W/27W/39.4W at 277V |
Product Weight | 1.55 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |