Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

PR6M12MD8FSMMS

  • 6" aperture new construction/remodel, retrofit and surface downlights
PR6M12MD8FSMMS

PR6M12MD8FSMMS

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR6 LED 6" SeleCCTable™ Downlight Series
Description 6" aperture LED module, 1000/1500/2000 lumens, 80CRI, 3000K, 3500K and 4000K CCT selectable, Medium distribution lens, matte metallic silver Finish ring

Product Details

Lamp Type LED
UPC 080083891115
Amperage Rating 0.178A at 120V and 0.079A at 277V
Aperture 6 Inch
Color Temperature Max 4000K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 21.3W at 120V
Product Weight 1.21
Case Quantity 6
Pallet Quantity 144
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?