Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

PR6 LED 6" SeleCCTable™ Downlight Series

  • 6" aperture new construction/remodel, retrofit and surface downlights
  • Choose from 2 self-flanged lensed modules: Low Lumen or High Lumen
  • Selectable lumens: 1,000/1,500/2,000 (low) or 2,000/3,000/4,000 (high)
  • 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80 or 90
  • Distributions: Medium and Wide interchangeable lens options (included)
  • Wall wash accessory kit option
  • Colors: Matte White, Matte Metallic Silver, Dark Bronze paint finishes
  • Universal Voltage 120V – 277V, 0-10V dimming down to 1%
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Connected lighting and emergency options (factory and field installed)
PR6 LED 6" SeleCCTable™ Downlight Series

PR6 LED 6" SeleCCTable™ Downlight Series

SeleCCTable color and lumen technology puts flexibility at your fingertips

With field-selectable lumens and color temperatures; and interchangeable medium and wide lenses; the PR6 series offers the ultimate in flexibility in making final settings on site. The family also offers multiple installation options with new construction/remodel housings, retrofit kit, as well as a surface-mount cylinder.

HALO Commercial = Efficiency + Value

HALO Commercial = Efficiency + Value

HALO Commercial is the pro's choice for efficiency, performance and value offering a wide range of downlight options. PR Series SeleCCTable technology puts flexibility at your fingertips to choose color temperature and lumen output options in the field.

Learn More
Field-changeable lenses

Field-changeable lenses

For added convenience, the reversible “flip” lens allows a choice of medium or wide distribution and a field installed accessory wall wash kit, ideal for general area lighting.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (21)

Looking to customize your product?

FAQs

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?