- Lumens: 3500
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Retrofit medium beam distribution precision formed reflectors
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC56R30D010
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC56R LED 5/6" Retrofit Downlight Series |
Description | 6" retrofit kit, 3000 lumen, UNV 120-277V, 50/60HZ, 0-10V, 1%-100% dimming at 120-277V on 0-10V controls |
Product Details
Lamp Type | LED |
UPC | 080083901425 |
Amperage Rating | 0.1A at 277V |
Aperture | 5/6 Inch |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 28.5 W |
Product Weight | 3.95 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |