- Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Retrofit medium beam distribution precision formed reflectors
- Specular, Semi-Specular, White reflector finishes
- Universal Voltage 120V – 277V; 0-10V 1% dimming
- Factory installed connected lighting and emergency options
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC56R LED 5/6" Retrofit Downlight Series
Overview
Recessed 5-6 inch nominal aperture retrofit LED downlight for installation in existing open frame commercial downlights. Retrofit collar fits housing openings 5-7/8" to 6-9/16" diameter. Medium beam reflector delivers 1.0 nominal spacing criteria. HC56R features an integral lens with damp and wet location listing in protected ceilings. Specify collar (housing), LED module, and trim separately to complete the luminaire.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More