- Lumens: 4500, 5000, 5500, 6000
- Color temperatures: 5000K CCT
- CRI 90
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6R LED 6" Retrofit Downlight Series |
Description | 6" LED Modules For use with HC6R - HC56R Retrofit Kit housings only, 4500-6000 lumens, 90CRI, 5000K. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083241347 |
Amperage Rating | 0.2A at 277V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 57.4 W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |