- 6" aperture new construction/remodel downlights series
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | 6" LED Modules, 3000-4000 lumen, 90CRI, 2700K |
Product Details
Lamp Type | LED |
UPC | 080083214921 |
Amperage Rating | 0.15A at 277V |
Aperture | 6 Inch |
Color Temperature Max | 2700K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 42.1W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |