- 6-inch LED Module for HC Series (HC/HCSQ/HCC)
- 500-2500 lumen range (match LED module lumen range to specified housing lumen value)
- Color Temperature (CCT): 3500K
- 80 CRI
- L70 at 60,000 hours (70 percent lumen maintenance at 60,000 hours)
- Complete your HC/HCSQ/HCC downlight/cylinder with a Housing and Reflector
- 5-year warranty
HALO Commercial
HM60525835
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | 6" Module, 500-2500 Lumens, 80 CRI, 3500K CCT |
Product Details
Lamp Type | LED |
UPC | 080083214662 |
Amperage Rating | 0.051-0.23 |
Aperture | 6 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-227V |
Product Weight | 1.2 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |