- 6" aperture new construction/remodel downlights series
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | Recessed 6-inch LED downlight, 2000 lumens, 120-277VAC, 0-10V dimming, 14 watt emergency module with remote test / indicator light |
Product Details
Lamp Type | LED |
UPC | 080083884001 |
Amperage Rating | 0.176A at 120V and 0.082A at 277V |
Aperture | 6 Inch |
Mounting | Recessed Mount |
Voltage Rating | 120-277V |
Wattage | 21.1W at 120V and 21.4W at 277V |
Product Weight | 12.05 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |