- 6" aperture new construction/remodel downlights series
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | 6" conical Reflector, wide 65 degree beam angle, Semi-specular clear, White flange |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083851188 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed Mount |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.85 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |