Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6 LED 6" Downlight Series
Description 6" conical Reflector, narrow 55 degree beam angle, Specular clear, White flange

Product Details

Lamp Type N/A
UPC 080083850921
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed Mount
Recessed Trim Reflector
Voltage Rating N/A
Product Weight 2.98
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?