- 0-10V dimming with PIR based occupancy sensing
- Neutral wire required for installation
- Adjustable low-level and high-level trim settings
- LED indicator to provide motion and configuration feedback
- Build-in surge protection for longer life
- Push button and rotary dials for easy configuration settings
- Title 20 compliant
Greengate
OSW-P-010-V
Specifications
Product Description
Brand Name | Greengate |
Family | OSW-P-010 - PIR 0-10V Sensor Dimmer |
Description | PIR 0-10V Wall Switch Sensor, 120/277VAC, Ivory. |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083758340 |
Amperage Rating | 9.747 at (277V) |
Mounting | Wall Switch |
Voltage Rating | 120/277V |
Wattage | 1200 W/2200 W |
Product Weight | 0.35 |
Case Quantity | 6 |
Pallet Quantity | 1536 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |