Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

OSW-P-010-G

  • 0-10V dimming with PIR based occupancy sensing
  • Neutral wire required for installation
  • Adjustable low-level and high-level trim settings
  • LED indicator to provide motion and configuration feedback
  • Build-in surge protection for longer life
  • Push button and rotary dials for easy configuration settings
  • Title 20 compliant
OSW-P-010-G

OSW-P-010-G

Resources

Specifications

Product Description

Brand Name Greengate
Family OSW-P-010 - PIR 0-10V Sensor Dimmer
Description PIR 0-10V Wall Switch Sensor, 120/277VAC, Gray.

Product Details

Lamp Type Incandescent, Compact Fluorescent (Not Included)
UPC 080083758302
Amperage Rating 9.747 at (277V)
Mounting Wall Switch
Voltage Rating 120/277V
Wattage 1200 W/2200 W
Product Weight 0.35
Case Quantity 6
Pallet Quantity 1920
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?