- One device for multiple energy-saving strategies
- 0-10V dimming with PIR based occupancy sensing
- Neutral wire required for installation
- Adjustable low-level and high-level trim settings
- LED indicator to provide motion and configuration feedback
- Built-in surge protection for longer life
- Push button and rotary dials for easy configuration settings
- ASHRAE 90.1, UL1472 compliant
- Self-adjusting, selectable vacancy mode
Greengate
OSW-P-010 - PIR 0-10V Sensor Dimmer
3 Devices in One
Combining the functionality of a switchpack, a sensor, and a 0-10V dimmer, this convenient wallbox device saves labor costs and reduces installation times. What's more: it meets all the latest energy codes and standards, including Title 24.
Ideal for these spaces:
One Device Replaces Three
The 0-10V Dual Tech Sensor Dimmer offers a convenient and cost-effective way to satisfy commercial energy codes like ASHRAE 90.1 and California Title 20 that mandate enable energy savings in commercial facilities.
Set-Up and Commissioning Made Easy
Browse our full library for step-by-step instructions on how to adjust, set up, and commission the Dual Tech Sensor Dimmer.
Less Wiring for Faster Installs
Eliminating the need to wire sensors, switches and dimmers separately, the Dual Tech Sensor Dimmer streamlines and simplifies the installation process.
Services

Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!