- Tamper resistant time-on interval can be preset
- Percent time remaining bar graph displayed with count-down time
- Flicker of lights and/or beep warning before count-down time elapses
- No minimum load required
- Easy installation; fits standard 2 1/2” Wall Box
Greengate
TSW-MV-W
Specifications
Product Description
Brand Name | Greengate |
Family | TSW-MV-W - Digital Wall Switch Timer |
Description | Digital Wall Switch Timer |
Product Details
Lamp Type | N/A |
UPC | 080083654888 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120 / 277V |
Wattage | 960W |
Product Weight | 0.35 |
Case Quantity | 12 |
Pallet Quantity | 1728 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |