- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
- Tracking/HVAC mode
Greengate
ONW-P-1001-MV-V
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-P-1001-MV - PIR 120/277/347 (Grd Req) |
Description | PIR Single Level, No Neutral, 120/277V Wall Switch Sensor, Ivory |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083523870 |
Amperage Rating | 9.747 at (277V) |
Mounting | Wall Switch |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Wattage | 0-800W,0-1200W @120V/0-2700W @ 277V |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 900 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |