- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
- Requires Manual On for activation
Greengate
ONW/VNW-P-1001-MV - PIR 120/277/347 (Grd Req)
Overview
The Passive Infrared Single Level Vacancy Sensing Wall Switch is a motion sensing lighting control and conventional wall switch all-in-one that is used to for energy savings and convenience. The VNW-P-1001-MV uses Passive Infrared (PIR) sensor technology to monitor a room for occupancy and deliver maximum energy savings. The lights are turned ON by pressing the universally recognized light icon pushbutton. The sensor includes self-adaptive technology that continuously self-adjusts sensitivity and time delay in real-time, maximizing the potential energy savings that are available in the particular application.
Resources
Spec Sheets
(2)Design Tools
(3)Installation Instructions
(4)Layout Templates
(3)CSI Boilerplate Specifications
(2)Stock Catalog Number (5)
Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
ONW-P-1001-MV-B
Lamp Type
N/A
Mounting
Surface Mount
Voltage rating
120 / 277V
Wattage
800W/1200W/2700W
Catalog number
ONW-P-1001-MV-G
Lamp Type
Incandescent, Compact Fluorescent (Not Included)
Mounting
Wall Switch
Voltage rating
120 / 277V
Wattage
0-800W,0-1200W @120V/0-2700W @ 277V
Catalog number
ONW-P-1001-MV-V
Lamp Type
Incandescent, Compact Fluorescent (Not Included)
Mounting
Wall Switch
Voltage rating
120 / 277V
Wattage
0-800W,0-1200W @120V/0-2700W @ 277V
Catalog number
ONW-P-1001-MV-W
Lamp Type
Incandescent, Compact Fluorescent (Not Included)
Mounting
Wall Switch
Voltage rating
120/277V
Wattage
1200 W/2200 W
Catalog number
VNW-P-1001-MV-W
Lamp Type
N/A
Mounting
Wall Switch
Voltage rating
120 / 277V
Wattage
800W/1200W/2700W