- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
- Additional pushbutton with light/fan graphic included
- Requires Manual On for activation
Greengate
ONW-P-1001-DMV-W
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-P-1001-DMV PIR/Dual Relay 120/277/347 (Grd Req) |
Description | PIR Dual Relay 120/277V Wall Switch Sensor, White |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083524013 |
Amperage Rating | 9.747 at (277V) |
Mounting | Wall Switch |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Wattage | 0-800W,0-1200W @120V/0-2700W @ 277V |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |