- Air-gap switch ensures no leakage current to load
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-D-1001-MV - Dual Tech 120/277/347 (Grd Req) |
Description | Vacancy Dual Tech Single Level, No Neutral, 120/277V Wall Switch Sensor, Ivory. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083644445 |
Amperage Rating | 9.8A at 277V |
Mounting | Wall Mount |
Voltage Rating | 120 / 277V |
Wattage | 800W/1200W/2700W |
Product Weight | 0.4 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |