Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

VNW-D-1001-DMV-W

  • Air-gap switch ensures no leakage current to load
  • Selectable built-in light level sensor
  • Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
  • 100% recycled packaging
VNW-D-1001-DMV-W

VNW-D-1001-DMV-W

Resources

Specifications

Product Description

Brand Name Greengate
Family ONW/VNW-D-1001-DMV - Dual Tech/Dual Relay 120/277 (Grd Req)
Description Vacancy Dual Tech Dual Relay, No Neutral, 120/277V Wall Switch Sensor, White

Product Details

Lamp Type Incandescent, Compact Fluorescent (Not Included)
UPC 080083652068
Amperage Rating 9.747 at (277V)
Mounting Wall Switch
Range of Motion N/A
Voltage Rating 120 / 277V
Wattage 800W/1200W/2700W
Product Weight 0.5
Case Quantity 10
Pallet Quantity 720
Country of Origin MY
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?