- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
- Additional pushbutton with light/fan graphic included
Greengate
ONW-D-1001-DMV-V
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-D-1001-DMV - Dual Tech/Dual Relay 120/277 (Grd Req) |
Description | Dual Tech Dual Relay, No Neutral, 120/277V Wall Switch Sensor, Ivory |
Product Details
Lamp Type | N/A |
UPC | 080083524761 |
Amperage Rating | N/A |
Mounting | Wall Switch |
Voltage Rating | 120 / 277V |
Wattage | 0-800W,0-1200W @120V/0-2700W @ 277V |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 900 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |