- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can be wired as Single-pole or 3-way
- Neutral is not required for installation of device
- Adjustable high-level trim setting for optimal lamp compatibility
Greengate
WBSD-DEC-C5
Specifications
Product Description
Brand Name | Greengate |
Family | WBSD-DEC - Decorator Wallswitch Dimmer 120V |
Description | Decorator Wallswitch Slide Dimmer, 120V, Multiload, Black/Gray/White |
Product Details
Lamp Type | N/A |
UPC | 080083735426 |
Amperage Rating | N/A |
Mounting | Wall Switch |
Voltage Rating | 120V |
Product Weight | 0.3 |
Case Quantity | 10 |
Pallet Quantity | 1050 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |