- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can wire as Single-Pole or 3-Way, Electrostatic discharge protection
- Device can be wired into either 3-Way location, load side or line side
- Neutral is not required for installation of device
- Adjustable low-level trim setting for optimal lamp compatibility
- Face plate is removable to allow for color changes
- Each package includes 3 colors
- Radio Frequency Interface filtering is standard on all models
Greengate
WBSD-DEC - Decorator Wallswitch Dimmer 120V
Overview
The Multi-load Decorator Dimmer provides full-range classic linear-slide dimming for 300W dimmable LED and CFL as well as 600W Incandescent, Halogen, Dimmable Fluorescent, Electronic Low Voltage & Magnetic Low Voltage light sources. Preset units feature a preset “ON/OFF” switch that automatically returns controlled light(s) to a preset level without disturbing the brightness level. The device is designed for both Single-Pole (one location) and 3-Way (multi-location) applications, and features an adjustable Rapid-Start setting which provides additional power for a brief time period to ensure lamp start-up at low dim settings. Compatible with any decorator wallplate. Compatible with most dimmable LED and CFL lamps. Adjustable rapid start feature ensures lamp start-up even at low dim levels.