- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can be wired as Single-pole or 3-way
- Neutral is not required for installation of device
- Adjustable high-level trim setting for optimal lamp compatibility
Greengate
WBSD-010SLD - Wallswitch 0-10V Slide Dimmer
Overview
The 0-10 Volt Slide Dimmer provides full-range classic linear-slide dimming for 0-10V compatible dimmable light sources. These units are ideal for light commercial applications and are compatible with decorator style devices and wallplates. The preset “ON/OFF” switch automatically returns controlled light(s) to a preset level without disturbing the brightness level. The device is designed for both Single-pole (one location) and 3-way (multi-location) applications.