- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can be wired as Single-pole or 3-way
- Neutral is not required for installation of device
- Adjustable high-level trim setting for optimal lamp compatibility
- Each package includes faceplate kit with 3 colors
Greengate
WBSD-010DEC-C1
Specifications
Product Description
Brand Name | Greengate |
Family | WBSD-010DEC - Decorator 0-10V Wallswitch Slide Dimmer |
Description | Decorator Dimmer 0-10V, 120/277 VAC, w/White, Ivory and Almond faceplate color kit |
Product Details
Lamp Type | N/A |
UPC | 080083735266 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | 120V/277V |
Product Weight | 0.35 |
Case Quantity | 10 |
Pallet Quantity | 1350 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |