Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

RRU - Emergency Power Control

  • UL 924 Listed Accessory
  • Detects loss of power and auto sends signal to lighting control panel
  • Allows Greengate panels to be listed as UL 924 when RRU-1 is connected
RRU - Emergency Power Control

RRU - Emergency Power Control

Overview

The Remote Relay Unit (RRU) provides 120 or 277 VAC input voltage configurations. The RRU is designed to force all outputs in the lighting control panel to an emergency scene regardless of the control panel programmed output status. This allows the override of outputs to full bright during loss of normal (grid) power to allow an alternate power source to drive the lighting loads. Once the RRU senses the normal power returning, the control panel will return to the normal programmed operating mode.

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?