Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

Relay Interface Module, RIM

  • UL 924 Listed Accessory
  • Detects loss of power and auto sends signal to lighting control panel
  • Allows Greengate panels to be listed as UL 924 when LRM is connected
Relay Interface Module, RIM

Relay Interface Module, RIM

Overview

The Relay Interface Module is available in 120, 277 or 347 VAC input voltage configurations. The Relay Interface Module (RIM) is designed to force all relays in a lighting control panel to an ON or closed state regardless of the control panel programmed relay status. This allows the closure of relays during loss of normal (grid) power to allow an alternate power source to drive the lighting loads. Once the RIM senses the normal power returning, the control panel will return to the normal programmed operating mode. UL 924 Listed Accessory (ControlKeeper TouchScreen and LiteKeeper 16 & 32 panels).

Resources

Want to purchase this product?

Interested in email updates?

Need more information?