- Eliminates energy waste by allowing emergency lighting to be switched
- Fail safe operation
- Visible emergency power LED
- Visible regular power LED
- Integral test switch
- Automatic Diagnostic Test Feature
- Senses local circuit power loss
- UL 924 listed, meets NEC, OSHA and NFPA safety codes
Greengate
CEPC-2-D
Specifications
Product Description
Brand Name | Greengate |
Family | CEPC - Emergency Power Control |
Description | 0-10V Load Emergency Power Control, 120V or 277V. |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083832088 |
Amperage Rating | N/A |
Mounting | Junction Box |
Voltage Rating | 120V or 277V |
Product Weight | 0.5 |
Case Quantity | 64 |
Pallet Quantity | 920 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |