- Replaces separate transformers and relays
- Zero-crossing circuit provides increased durability
- Capable of switching up to 20 amps
- Rated for Ballast, Tungsten and Motor Loads
- Suitable for Plenum use
Greengate
SP20-MV
Specifications
Product Description
Brand Name | Greengate |
Family | SP15/SP20 - Switchpack 15VDC Output |
Description | Switchpack, 120/277, provides 15VDC, 125mA output to low voltage occupancy sensors and daylight controls, 20A Loads |
Product Details
Lamp Type | N/A |
UPC | 080083503223 |
Amperage Rating | N/A |
Mounting | N/A |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 2400 W-5400 W |
Product Weight | 0.5 |
Case Quantity | 30 |
Pallet Quantity | 1800 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |