- Replaces separate transformers and relays
- Zero-crossing circuit provides increased durability
- Capable of switching up to 20 amps
- Suitable for Plenum installations
- Rated for Ballast, Tungsten and Motor Loads
Greengate
SPD20-MV-NO
Specifications
Product Description
Brand Name | Greengate |
Family | Switchpack - Dual Relay |
Description | Dual Relay Switchpack, 120/277, 20A |
Product Details
Lamp Type | N/A |
UPC | 080083503841 |
Amperage Rating | 20 amps |
Mounting | N/A |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Product Weight | 1.28 |
Case Quantity | 10 |
Pallet Quantity | 595 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |