- Replaces separate transformers and relays
- Zero-crossing circuit provides increased durability
- Capable of switching up to 20 amps
- Suitable for Plenum installations
- Rated for Ballast, Tungsten and Motor Loads
Greengate
Switchpack - Dual Relay
Overview
Dual Relay Switchpacks provide 24 VDC operating voltage to all low voltage, 24 VDC, Greengate occupancy sensors and day lighting controllers. These powerpacks can be used where two circuits need to be controlled at the same point. A single switchpack can provide power for up to five sensors. Up to ten switchpacks can be connected to one sensor for control of multiple circuits. Isolated contacts may also be used to control HVAC, contactors, motors, etc.