- UL listed for damp locations
- OXC-P-2MH0-R works at heights up to 25 ft.
- Ambient light control circuit to avoid False ON/OFF from brief changes
- Temperature-compensating circuitry avoids false activation
- Lighting sweep function with selectable DIP Switch
- NEMA WD7 Guide robotic method utilized to verify coverage patterns
Greengate
OXC-P-1500-R
Specifications
Product Description
Brand Name | Greengate |
Family | OXC-P Extreme Temperature Sensor |
Description | PIR Extreme Temperature Sensor, 12 feet mounting, damp location |
Product Details
Lamp Type | N/A |
UPC | 080083718238 |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | 10-30VDC |
Product Weight | 0.55 |
Case Quantity | 10 |
Pallet Quantity | 800 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |