Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

OEF-P-010V-MV

  • 1-100% continuous dimming control
  • Specifically designed for LED fixture control
  • Suitable for use in standard and cold storage applications
  • Visual RGB LED indicators for device states and easy troubleshooting
  • Alternating relay software for increased lamp life
  • Interchangeable 360° high bay and low bay lenses included
  • Adjustable time delay (no power required)
  • Pre-stripped color-coded wire leads; Zero crossing circuitry
  • Quicksnap feature for easy installation
OEF-P-010V-MV

OEF-P-010V-MV

Resources

Specifications

Product Description

Brand Name Greengate
Family OEF-P-010V-MV High Bay Fixture Mount Dimmer/Photocell
Description Fixture Mount PIR High Bay Low Bay Dimming Occupancy Sensor With Integrated Photocell

Product Details

Lamp Type Fluorescent, LED (not included)
UPC 080083758104
Amperage Rating 8A @ 120V
Mounting Fixture Mounted
Range of Motion N/A
Voltage Rating 120/277V
Wattage 1200W
Product Weight 0.54
Case Quantity 10
Pallet Quantity 1200
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?