- Screwless Wallplates clip easily into place with gentle pressure
- Virtually unbreakable polycarbonate construction
- Mid-sized to cover wall imperfections and large wallboard openings
- Available in multi-gang configurations
- Available in a variety of colors
- Meets flammability requirements per UL 94, V2 rated
Greengate
PJS- Screwless Wallplate
Overview
The screwless wallplate is a system accessory for Greengate wall box devices. The wallplate fits a standard decorator opening or toggle opening and provides a contemporary, sleek design. Screwless wallplates appear to float freely on the surface of the wall and are designed for easy and fast installation. Mounting plate attaches to the device and the wallplate is simply pressed into place.