Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

GDS-3TLB-W

  • 24 VDC supply voltage via the network
  • Capable of controlling loads over entire lighting network
  • Integrates with Keeper Enterprise Software or programming display
  • Create custom lighting configurations for each button
  • Class 2 low voltage wiring
  • Suitable for standard single and multi-gang NEMA wall box
  • Suitable with decorator style wallplate
  • Withstands 12kV electrostatic discharge without damage of memory loss
  • Includes single gang screwless wallplate
GDS-3TLB-W

GDS-3TLB-W

Resources

Specifications

Product Description

Brand Name Greengate
Family GDS - Greengate Digital Switch Wallstation
Description Greengate Digital Switch, 3 large buttons, White Finish.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083162116
Amperage Rating N/A
Mounting Wall Mount
Voltage Rating 24VDC
Product Weight 0.4
Case Quantity 10
Pallet Quantity 1200
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?