Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 24, 2025

Greengate

GDS - Greengate Digital Switch Wallstation

  • 24 VDC supply voltage via the network
  • Capable of controlling loads over entire lighting network
  • Integrates with Keeper Enterprise Software or programming display
  • Create custom lighting configurations for each button
  • Class 2 low voltage wiring
  • Suitable for standard single and multi-gang NEMA wall box
  • Suitable with decorator style wallplate
  • Withstands 12kV electrostatic discharge without damage of memory loss
  • Includes single gang screwless wallplate
GDS - Greengate Digital Switch Wallstation

GDS - Greengate Digital Switch Wallstation

Overview

The Greengate Digital Switch is available for the ControlKeeper and LiteKeeper 32, LiteKeeper 16 and LiteKeeper 8 lighting control panels. It is a decorator style switch with up to six buttons offers On/Off control of any relay or group of relays in the lighting control network.The Digital Switch permits multiple control stations to be connected to the lighting control panels and provides override and status feedback. Advanced system features such as masking and priorities can be applied to these switches to make your application both contractor and user friendly.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?