Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

TK - TracKeeper Current Limiting Panel

  • Track light current limiting panel
  • Helps your design meet energy codes
  • Allows track lighting installations to be based on volt-ampere
  • Available in 16 or 32 circuit panels
  • Circuit breaker sizes range from 0.5 to 60A
  • Surface or flush mount options
  • Factory assembled and ready to install
TK - TracKeeper Current Limiting Panel

TK - TracKeeper Current Limiting Panel

Overview

The TracKeeper™ current limiting panel for track lighting allows designers to easily meet energy codes. Limiting the branch circuit volt-ampere rating with the TracKeeper™ provides you with a fixed power consumption limit for your installation as opposed to calculated values based on watts per linear foot of track. Additionally, the use of high efficiency luminaries will often yield a lower watts/linear foot number than is specified in the code. Available in either 16 or 32 circuit panels.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?