- Code compliant automatic lighting, emergency & plug load control
Specifications
Product Description
Brand Name | Greengate |
Family | Room Controller |
Description | Network Repeater is needed every 32 network panels and/or to extend the lighting network beyond 4000' |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083190492 |
Amperage Rating | 20A |
Mounting | N/A |
Voltage Rating | 120V |
Product Weight | 1.0 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |