- Code compliant automatic lighting, emergency & plug load control
Specifications
Product Description
Brand Name | Greengate |
Family | Room Controller |
Description | Room Controller, 3 relays, 3 0-10V Dim, UL924, Plenum, 120-277 VAC, 50/60Hz, Maximum Combined Load 20A |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083835041 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 120-227V |
Product Weight | 8.05 |
Case Quantity | 1 |
Pallet Quantity | 162 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |