- Low voltage control for On/Off and dimming loads
- Click & Go ready with RJ45 QuickConnect ports eliminates wiring errors
- Designed to fit in decorator wall plates (included)
- Wallstations can be used for multi-way control
- Custom configured wallstations available
Greengate
RC-3TLB-Z2D-W
Specifications
Product Description
Brand Name | Greengate |
Family | Room Controller / DLVP Zone Wallstation |
Description | Zone Wallstation, 3 Large Button, Zone 2, Raise, Lower, White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083695133 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 24VDC |
Product Weight | 0.4 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |