Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

Room Controller / DLVP Scene Wallstation

  • Low voltage control for ON/OFF and dimming loads
  • Personalize scene buttons with your ON/OFF and dimming per output
  • Click & Go ready with RJ45 QuickConnect ports eliminate wiring errors
  • Custom engraving options may be replaced in the field
Room Controller / DLVP Scene Wallstation

Room Controller / DLVP Scene Wallstation

Overview

Scene wallstations are pre-engraved low voltage switches that operate on 24 VDC power supplied by the Room Controller or DLVP power module. Each scene wallstation is designed to fit in a standard decorator opening and has two QuickConnect ports for local network connections to eliminate wiring errors. Scene wallstations are Click & Go ready and work immediately upon power up. Click & Go scene wallstations are fully functional out-of-the-box but can be customized to meet your needs using the Room Controller Personal Remote to adjust and save the scene settings.

Stock Catalog Number (1)

Looking to customize your product?

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
RC-6TSB-P4-W
Lamp Type
N/A
Mounting
Wall Mount
Voltage rating
24VDC
Wattage
N/A

Want to purchase this product?

Interested in email updates?

Need more information?