- Pre-terminated cables in lengths up to 100 feet
Specifications
Product Description
Brand Name | Greengate |
Family | GGRJ45 - Pre-terminated RJ45 Cable |
Description | QuickConnect RJ45 cable, 50 feet |
Product Details
Lamp Type | N/A |
UPC | 080083657049 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 24VDC |
Product Weight | 0.671 |
Case Quantity | 20 |
Pallet Quantity | 960 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |